Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
69A/69SP/69S/PS125-BA - Swivel castor
Bill of material
69S/125-45 BA
ORDERNO
Article-number
69S/125-45 BA
WDAB
Wheel-Ø A x width B
125x45 mm
LC
Load capacity
500 kg
H
Overall height H
178 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
14.5 mm
SR
Swivel radius
110.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices